IESNA:LM-63-2002
[TEST]P1056428
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S375D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]693
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
383.3 380.4 378.6 375.8 371.5 366.2 360.2 352.7 344.2 335.7
325.8 315.1 304.1 292.4 280 267.6 254.4 241.7 228.2 214.3
200.1 185.9 171.8 157.6 143 128.5 113.6 98.7 83 68.1
54.6 41.2 28.7 17.4 7.5 1.4 0
383.3 384.3 381.5 377.9 372.3 365.2 357 347.8 337.5 326.5
314.8 302 288.9 275 260.8 246.3 231.4 216.1 200.9 184.9
169.3 153.7 137.7 122.1 106.1 90.5 74.5 60 45.8 33
21.3 12.8 7.5 3.9 2.1 0.7 0
383.3 381.1 377.6 371.2 363 353.8 343.2 330.7 318 303.8
288.5 272.9 256.6 239.5 222.1 205.1 186.7 169.3 151.9 134.5
117.5 101.5 85.2 69.9 55.4 42.9 30.9 22.4 17.4 12.4
8.5 6 4.3 2.8 1.8 0.7 0
383.3 381.5 376.5 368.7 359.5 348.1 335.7 321.2 305.5 288.2
270.8 252.3 233.5 214.3 195.2 176.4 157.2 139.1 121.4 104.7
88.4 72.7 58.9 46.1 34.1 28 22.7 17.4 13.1 9.6
7.1 5.3 3.9 2.5 1.4 0.7 0
383.3 381.8 378.3 369.8 359.1 347.8 333.9 318.3 300.9 283.2
264 244.1 224.6 205.1 184.9 165.7 146.2 129.2 111.8 95.1
79.8 65.3 51.8 39.7 32.3 26.6 21.3 16.3 12.1 9.2
7.1 5.3 3.9 2.5 1.4 0.7 0
